IESNA:LM-63-2002
[TEST]P821541
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-740-12VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4247
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
280.2 288.5 296 305.9 320 335.8 356.5 381.4 412.9 443.6
475.1 509.9 548.1 585.4 631 691.5 762 826.6 891.3 957.6
1018.2 1089.5 1172.4 1220.5 1246.2 1275.2 1266.9 1233.7 1165.8 1072.1
960.1 821.7 648.4 461 262.8 86.2 45.6 41.5 34 26.5
19.9 14.1 9.9 5.8 3.3 1.7 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0 0 0 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0
280.2 287.7 296 305.1 318.4 334.1 354 379.7 412.1 443.6
474.3 508.3 545.6 585.4 634.3 694.8 765.3 830.8 896.3 961.8
1026.5 1093.6 1179.8 1234.6 1254.5 1289.3 1278.5 1242.9 1179.8 1083.7
970.9 841.6 667.4 477.6 275.3 92 45.6 41.5 34 26.5
19.9 14.9 9.9 5.8 3.3 1.7 0.8 0.8 0 0
0 0 0 0 0 0 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0.8 0 0.8 0 0.8
0.8 0.8 0
280.2 287.7 295.2 305.1 318.4 335.8 355.7 380.6 414.6 446.9
477.6 509.9 548.1 591.2 641.7 709.7 787.7 854 922.8 989.1
1063.8 1133.4 1220.5 1294.3 1317.5 1342.4 1356.5 1320 1254.5 1164.9
1033.9 897.1 730.5 527.3 308.4 99.5 43.9 39.8 33.2 25.7
19.9 14.1 9.1 5.8 3.3 1.7 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0 0
0.8 0 0
280.2 286.9 295.2 303.5 316.7 335 355.7 381.4 414.6 446.9
480.1 513.2 553 600.3 655 725.5 810.1 885.5 956 1028.9
1106.1 1203.9 1290.9 1361.4 1422 1448.5 1442.7 1426.9 1363.9 1276
1150 992.5 801.8 585.4 349.9 115.2 42.3 38.1 31.5 24.9
18.2 13.3 9.1 5.8 3.3 1.7 1.7 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 286.9 294.3 303.5 315.9 333.3 354.9 383.9 417.1 449.4
483.4 519 557.2 605.3 665.8 745.4 829.1 906.2 985.8 1061.3
1149.2 1240.4 1356.5 1443.5 1485.8 1504 1534.7 1514.8 1444.3 1345.7
1218.8 1059.6 858.1 632.6 383.9 131 39 34.8 29 22.4
17.4 12.4 8.3 5 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 286.9 293.5 302.6 315.1 331.7 354 383.9 417.1 447.7
479.2 515.7 558.8 604.4 661.6 743.7 834.9 915.4 990 1069.6
1155.8 1266.1 1373.9 1455.1 1496.6 1530.6 1563.7 1535.5 1459.3 1363.1
1236.2 1068.7 865.6 632.6 379.7 121.1 34 30.7 25.7 19.9
14.9 10.8 7.5 5 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0.8 0
0 0 0
280.2 286.9 294.3 302.6 315.1 331.7 354 384.7 417.9 447.7
480.9 517.4 558 605.3 661.6 744.6 835.8 917 990.8 1070.4
1156.6 1266.9 1378.8 1457.6 1495.7 1526.4 1557.9 1545.5 1460.9 1364.7
1234.6 1070.4 868.1 634.3 380.6 126 34 30.7 24.9 19.9
14.9 10.8 7.5 5 2.5 1.7 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0 0.8
0.8 0 0 0 0 0 0.8 0.8 0 0.8
0.8 0 0
280.2 286.9 293.5 302.6 313.4 330 350.7 380.6 413.7 446.1
478.4 513.2 552.2 600.3 660 739.6 825 899.6 975.9 1056.3
1140.9 1236.2 1342.4 1419.5 1466.7 1496.6 1518.1 1506.5 1436.9 1328.3
1200.6 1033.1 836.6 608.6 357.4 104.5 27.4 24.9 20.7 15.8
12.4 9.1 5.8 4.1 1.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 286 292.7 301.8 313.4 329.2 349.1 377.3 407.9 439.4
471.8 506.6 546.4 592 645.9 712.2 795.1 868.1 941.1 1014
1091.1 1183.2 1271.9 1341.5 1388.8 1417 1421.1 1397.9 1339 1254.5
1122.6 970.1 779.4 564.6 328.3 94.5 20.7 18.2 15.8 11.6
9.1 6.6 4.1 2.5 1.7 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 285.2 291.9 300.1 312.6 328.3 347.4 371.4 403.8 434.5
465.1 497.5 533.1 575.4 626 691.5 765.3 834.1 902.1 966.8
1038.1 1111.9 1194.8 1257 1286 1304.2 1307.5 1271.9 1206.4 1116.8
992.5 857.3 679.9 479.2 262 70.5 13.3 11.6 9.1 7.5
5.8 4.1 2.5 1.7 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 284.4 291 299.3 311.8 325 344.1 369 398.8 429.5
458.5 491.7 529 565.5 612.7 672.4 735.4 796.8 854 910.4
963.4 1015.7 1082 1131.8 1155 1177.4 1171.6 1135.1 1074.5 987.5
872.2 740.4 580.4 401.3 212.3 54.7 5 4.1 3.3 2.5
1.7 1.7 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 284.4 291 300.1 310.9 325 342.4 369 396.3 426.2
455.2 487.5 521.5 558.8 603.6 658.3 718.9 776.1 827.5 878
921.2 972.6 1024.8 1052.2 1077 1094.4 1085.3 1057.1 995 911.2
810.9 683.2 532.3 367.3 192.4 42.3 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 284.4 290.2 299.3 310.9 324.2 342.4 368.1 397.2 427
456 486.7 521.5 557.2 599.5 655.8 715.5 768.6 819.2 865.6
906.2 950.2 999.9 1028.9 1036.4 1055.5 1052.2 1020.7 969.2 891.3
790.2 669.1 524.8 364 192.4 40.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 283.6 290.2 297.7 309.3 324.2 342.4 366.5 397.2 427
455.2 483.4 514.9 552.2 595.3 650.9 713 764.5 813.4 856.5
900.4 944.4 990.8 1020.7 1025.6 1033.1 1037.2 1016.5 969.2 902.9
805.1 692.3 555.5 393.8 215.6 43.9 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0
280.2 282.7 289.4 298.5 309.3 323.4 343.3 367.3 398 426.2
454.4 484.2 518.2 555.5 598.6 655 718.9 772.7 820.8 866.4
912 966.8 1011.5 1035.6 1045.5 1042.2 1030.6 1022.3 989.1 932.8
838.2 723 582.9 422 241.3 56.4 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0 0.8 0 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 282.7 289.4 296.8 307.6 322.5 342.4 369 400.5 427.8
455.2 482.6 514.9 552.2 598.6 658.3 721.3 770.3 817.5 859.8
902.1 944.4 977.5 972.6 921.2 826.6 718 710.6 678.2 630.1
570.4 490.8 396.3 283.6 158.4 31.5 0 0 0 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0.8
0.8 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 282.7 288.5 296 306.8 321.7 342.4 371.4 403 427
452.7 480.9 514.1 548.9 589.5 649.2 712.2 760.3 797.6 829.1
859 887.2 893 836.6 705.6 513.2 295.2 283.6 268.6 247.9
221.4 186.6 146.8 102.8 55.6 10.8 0 0 0 0
0 0.8 0 0 0 0 0.8 0 0.8 0.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 281.9 288.5 295.2 305.9 322.5 342.4 369 399.6 425.3
450.2 475.9 503.3 535.6 576.2 629.3 685.7 723.8 757 779.4
795.1 798.4 781.9 708.1 548.1 315.1 116.1 107.8 100.3 90.4
78.8 64.7 48.9 33.2 16.6 2.5 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 281.9 287.7 295.2 305.9 322.5 341.6 366.5 398 423.7
447.7 470.1 495.8 525.7 558 602.8 648.4 680.7 699 708.1
703.9 694 636.8 530.6 380.6 183.2 46.4 42.3 39 34.8
29.8 24 17.4 11.6 5 0.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 281.9 286.9 295.2 306.8 321.7 339.9 364 396.3 422
443.6 464.3 487.5 511.6 538.1 574.6 610.2 628.5 635.9 627.6
606.9 559.7 488.4 381.4 230.5 87.1 2.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 281.1 286.9 294.3 306.8 320.9 338.3 364 394.7 419.5
439.4 460.2 481.7 503.3 528.2 559.7 588.7 603.6 605.3 591.2
553.9 495.8 420.4 305.1 173.3 60.5 2.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
280.2 281.1 286 294.3 305.9 320 338.3 363.2 393 417.9
439.4 460.2 480.9 502.5 527.3 558.8 585.4 599.5 600.3 582.9
540.6 483.4 402.1 285.2 158.4 59.7 1.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
